90° bend 110 FT

Item no. 6225186 | EAN 4012196444069

2 mm
Product description
Product description
90° bend, horizontal, with welded rung for all cable ladder types of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 25,2165 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 110x800
Dimension B 800 mm
Dimension R 800 mm
Height 110 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version no
Width 800 mm
All types

All types

Types Width Rail thickness Item no.
SLB 90 1120R3 FT 200 mm 2 mm 6225172
SLB 90 1130R3 FT 300 mm 2 mm 6225174
SLB 90 1140R3 FT 400 mm 2 mm 6225176
SLB 90 1145R3 FT 450 mm 2 mm 6225178
SLB 90 1150R3 FT 500 mm 2 mm 6225180
SLB 90 1160R3 FT 600 mm 2 mm 6225182
SLB 90 1180R3 FT 800 mm 2 mm 6225186
SLB 90 1190R3 FT 900 mm 2 mm 6225188
SLB90 11100R3 FT 1000 mm 2 mm 6225190
SLB90 11120R3 FT 1200 mm 2 mm 6225194
Accessories

Mounting accessories

Products Types Item no.
Straight connector FT Straight connector FT LVG 110 FT 6216548
Downloads

Download

Download
Download

EU declaration of conformity SLB 90 1180R3 FT / 6225186 , 0.10MB , pdf
Download

Download
Download

SLB 90 1180R3 FT / 6225186
Download