90° bend 110 FS

Item no. 6312373 | EAN 4012196302116

2 mm
Product description
Product description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 33,5926 kg CO2e / 1 Piece
Colour zinc
Dimension 110x600
Dimension B 600 mm
Dimension R 600 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanized
Version of the rungs Profile unperforated
Wide-span version yes
Width 600 mm
All types

All types

Types Width Rail thickness Item no.
WLB 90 112 FS 200 mm 2 mm 6312330
WLB 90 113 FS 300 mm 2 mm 6312349
WLB 90 114 FS 400 mm 2 mm 6312357
WLB 90 115 FS 500 mm 2 mm 6312365
WLB 90 116 FS 600 mm 2 mm 6312373
Downloads

Download

EU declaration of conformity WLB 90 116 FS / 6312373 , 0.11MB , pdf
Download

Download
Download

WLB 90 116 FS / 6312373
Download