3-wire connection cable, PVC, cross-section 2.5 mm², Cable length 8 m, white

Item no. 6108182 | EAN 4012195123538

3
2.5 mm²
Product description
Product description
Connection cable 3 x 2.5 mm² in the version socket – connector with GST18i connection system.


  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable length 8000 mm
Colour White
Cross-section 2.5 mm²
Dimension L8000mm
Halogen-free no
Nominal current 16 A
Nominal voltage 250 V
Number of poles 3
Protection rating IP40
Version, page 1 socket
Version, page 2 Connector
All types

All types

Types Cable length Number of poles Cross-section Item no.
VL-3Q2.5 1 W 1000 mm 3 2.5 mm² 6108175
VL-3Q2.5 3 W 3000 mm 3 2.5 mm² 6108177
VL-3Q2.5 5 W 5000 mm 3 2.5 mm² 6108179
VL-3Q2.5 8 W 8000 mm 3 2.5 mm² 6108182
VL-3Q2.5 10 W 10000 mm 3 2.5 mm² 6108184
Downloads

Download

No invitation to tender text is available for this product.