Product highlights

Universal stand ballasting, blocks up to 10 cm

  • Low weight in direct comparison to a TrayFix block
  • Components can be stacked on top of each other
  • Simple alignment through subsequent weighting
  • Mounting without tools for different types of adapters
  • Recyclable material
  • Can be ballasted with standard paving stones 200 x 100 mm (to be purchased locally)
  • One UniBase for different applications, such as substructures,
    cable routing, mounting rails and much more.
  • 2 variants available in the heights 60 and 100 mm

Short support for flat-roof systems

  • Installation on the mounting rail without tools
  • Continuous adjustment options in every installation position
  • Auxiliary bracket for mounting the solar module
  • Horizontal slot for the universal clamp as a standard fastening or vertical slot if a single mounting foot is also used as an intermediate support
  • An intermediate support for each panel is possible, if required
  • Compatible with all module sizes thanks to the angled joint head
  • Long service life thanks to the high-quality surface coatings
 

Support profile adapter for universal stand

  • Toolless mounting of adapter with the UniBase
  • Toolless mounting of the mounting rail with the adapter
  • Integrated anti-slip support surface
  • Toolless dismantling of mounting profile
  • Simple alignment of the mounting profile

Support profile for flat- and pitched-roof systems

  • Plain version for all roofs without specific aesthetic requirements
  • Double-sided 10 mm-wide grooves, e.g. for sliding nuts, universal and/or earthing clamps
  • Other lateral grooves, e.g. for straight and/or cross-connectors
 

Building protection mat

  • Additional protection for the roof surface
  • Reduces the mechanical effects on the roof surface
  • Avoids any leaks that may occur due to incompatible plastics
  • Suitable for increasing the coefficient of friction if, for example, the roof foil requires this, 2 variants available with or without aluminium lamination

Wind protection panel for flat-roof systems

  • Mitigation of the effects of local wind loads, insofar as structural conditions require this (example: use with flat-roof systems facing south)
  • Easy pre-mounting by simply pushing into the fastening straps on the STL long supports
  • Flexible fastening options with generous slots on the STL long supports using FKS flat-head screws, which are to be ordered separately
 

Universal clamp for flat- and pitched-roof systems

  • Plain version for optimal combination with plain support profile
  • Clamping range for module fastening from 30 to 50 mm
  • Can be rotated by 90° after engaging in the mounting rail groove
  • Can be used as an intermediate or end clamp
  • Specific geometry at the corners of the upper part for equipotential bonding to the solar module
  • Plastic housing guides the upper part and prevents it from twisting incorrectly during mounting
  • The upper part remains in its upper position until the solar module is fixed in place
  • Can be clicked onto the provided mounting feet (flat-roof system) and into the mounting rail groove (pitched-roof system)
  • The plastic housing functions as a support surface to position the panels correctly
  • Long service life thanks to the use of high-quality stainless steel
 
 

You might also find this interesting