Press releases from OBO
Our news from the OBO world.
OBO has now produced a special fastening bracket as a new option for mounting cable support structures with U supports.
OBO Bettermann presents a further development for the
underfloor systems area: The pluggable Modul 45
connect® installation system for raised and cavity floors is also
now available with WAGO...
Core competence is further strengthened - OBO Bettermann takes over the Cable Management division of the REHAU Group from 1 February 2020.
The combination arrester MCF-NAR, type 1+2, is the newest member of the OBO Bettermann team against surges.
OBO Bettermann now offers a matching cover for its mesh cable tray systems, which is easy to mount due to the locking function.
Fire protection ducts from OBO Bettermann can secure the supply of the electricity or keep escape and rescue routes free from fire and smoke for up to 120 minutes.
The new ready-to-use universal support from OBO Bettermann impresses thanks to its quick mounting without tools.
Double protection for every type of building. The MCF Compact is around 25% smaller and is thus more space-saving and easier to insert in the switchgear cabinet.
OBO Construct for underfloor systems has been adapted to constantly evolving technology, in particular digital usage behaviour. User-friendly interfaces, dynamic filter functions and fast loading...
Remounting of defective pipe end caps on electrical installation pipes has always been an unpopular and costly task. But with the separable pipe end cap, this is no longer required.