Wall and ceiling bracket FT

Item no. 6363728 | EAN 4012196862238

7 mm
zinc
Product description
Product description
Wall and ceiling bracket for universal structural fastening.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Adjustable no
Colour zinc
Dimension B300mm
Dimension A 245 mm
Dimension B 310 mm
Dimension H 210 mm
Dimension H1 (mm) 73
Dimension L 385 mm
F in kN ceiling 0,2 kN
F in kN wall 0,2 kN
for width min. 300
Height 210 mm
Hole diameter 7 mm
Length 385 mm
Maintain electrical functions no
Material Steel
Material thickness 1,25 mm
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Suitable for metric threaded rod 8
Surface Hot-dip galvanised
Tray fastening Screw-on
Version for Suspension bracket (C clamp)
Width 310 mm
All types

All types

Types Width Height F in kN ceiling F in kN wall Hole diameter Colour Item no.
WDB L 50 FT 60 mm 170 mm 0.4 kN 0.4 kN 7 mm zinc 6363720
WDB L 100 FT 110 mm 179 mm 0.25 kN 0.25 kN 7 mm zinc 6363722
WDB L 150 FT 160 mm 186 mm 0.22 kN 0.22 kN 7 mm zinc 6363724
WDB L 200 FT 210 mm 194 mm 0.3 kN 0.3 kN 7 mm zinc 6363726
WDB L 300 FT 310 mm 210 mm 0.2 kN 0.2 kN 7 mm zinc 6363728
WDB L 400 FT 410 mm 226 mm 0.12 kN 0.12 kN 7 mm zinc 6363730
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity WDB L 300 FT / 6363728 , 0.11MB , pdf
Download

Download

WDB L 300 FT / 6363728
Download