TP wall and ceiling bracket FS

Item no. 6363829 | EAN 4012195460428

60 mm
zinc
Product description
Product description
TP wall and ceiling bracket for universal use.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • TP profile and suspended support and bracket
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
Technical data

Technical data

Adjustable no
CO2 Footprint (GWP) Cradle-to-Gate 2,5097 kg CO2e / 1 Piece
Colour zinc
Dimension B545mm
Dimension B 545 mm
Dimension H 175 mm
F in kN ceiling 0,25 kN
F in kN wall 0,35 kN
for width max. 500 mm
for width min. 500
Height 60 mm
Length 545 mm
Maintain electrical functions no
Material Steel
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Surface Strip galvanized
Version for Suspension bracket (C clamp)
Width 545 mm

Technical data

Load diagram, ceiling bracket TPD

Load diagram, ceiling bracket TPD
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Width Height F in kN ceiling F in kN wall for width max. Colour Item no.
TPD 145 FS 145 mm 60 mm 1.3 kN 1.4 kN 100 mm zinc 6363806
TPD 245 FS 245 mm 60 mm 0.8 kN 0.87 kN 200 mm zinc 6363814
TPD 345 FS 345 mm 60 mm 0.5 kN 0.55 kN 300 mm zinc 6363822
TPD 445 FS 445 mm 60 mm 0.35 kN 0.45 kN 400 mm zinc 6363826
TPD 545 FS 545 mm 60 mm 0.25 kN 0.35 kN 500 mm zinc 6363829
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity TPD 545 FS / 6363829 , 0.10MB , pdf
Download

Download
Download

TPD 545 FS / 6363829
Download