Service outlet - Empty nickel version

Item no. 7405713 | EAN 4012196605194

Product description
Product description
Round installation unit with floor covering protection frame for direct installation in the connection socket UDL2-120 for indoor use. When closed, the installation unit can be wet-cleaned. The minimum installation depth is 70 mm.

Cover plate and socket of the Modul 45 series should be ordered separately.



  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,9062 kg CO2e / 1 Piece
Dimension 130x130x64
External diameter 130 mm
Floor care Wet
Floor covering protection frame yes
Material Die-cast zinc
Opening mechanism Locking slider
Protection rating (IP) when unused IP66
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation no
Suitable for raised floor installation no
Suitable for underfloor ducts yes
Suitable for wet care yes
Surface Nickel-plated
Version for Round
With floor covering recess no
All types

All types

Types Item no.
GESRN2 7405713
Downloads

Download

REACH Declaration of conformity GESRN2 / 7405713 , 0.13MB , pdf
RoHS Declaration of conformity GESRN2 / 7405713 , 0.13MB , pdf

No invitation to tender text is available for this product.