Clamp clip 2056 H-foot, 1-fold, plastic pressure sleeve, FT

Item no. 1186256 | EAN 4012196847266

Product description
Product description
Clamp clip with hammerhead foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 16–17 mm
  • Clamp clip for C profile rail, slot width 16–17 mm
Technical data

Technical data

Clamping range D, max. 58 mm
Clamping range D, min. 52 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,2925 kg CO₂e / 1 Piece
Dimension 52-58mm
Dimension A 25 mm
Dimension B 64 mm
Dimension C 40 mm
Dimension G (mm) M8
Dimension H 96 mm
Dimension L 45 mm
Dimension t 2,5 mm
For pipe diameter, max. 58 mm
For pipe diameter, min. 52 mm
for rail with slot width (with interval), max. 17 mm
for rail with slot width (with interval), min. 16 mm
Halogen-free yes
Height 96 mm
Length 25 mm
Length of external dimensions 40 mm
Material Steel
Material addition Steel
Material of trough Plastic
Material quality of trough Polypropylene
Max. Tightening torque 5 Nm
Mounting type Profile rail
Number of cables/pipes 1
Plate thickness 2,5 mm
Slot width 10 mm
Surface Hot-dip galvanised
Surface addition hot galvanised
Thread M8
Width 64 mm
With counter-trough no
With plastic trough yes
All types

All types

Types Clamping range D, min. Clamping range D, max. Max. Tightening torque Item no.
BS-H1-K-12 FT 8 mm 12 mm 3 Nm 1186202
BS-H1-K-16 FT 12 mm 16 mm 3 Nm 1186209
BS-H1-K-22 FT 16 mm 22 mm 3 Nm 1186216
BS-H1-K-28 FT 22 mm 28 mm 3 Nm 1186222
BS-H1-K-34 FT 28 mm 34 mm 3 Nm 1186229
BS-H1-K-40 FT 34 mm 40 mm 3 Nm 1186236
BS-H1-K-46 FT 40 mm 46 mm 5 Nm 1186242
BS-H1-K-52 FT 46 mm 52 mm 5 Nm 1186249
BS-H1-K-58 FT 52 mm 58 mm 5 Nm 1186256
BS-H1-K-64 FT 58 mm 64 mm 5 Nm 1186262
BS-H1-K-70 FT 64 mm 70 mm 5 Nm 1186269
BS-H1-K-76 FT 70 mm 76 mm 5 Nm 1186276
BS-H1-K-82 FT 76 mm 82 mm 5 Nm 1186282
BS-H1-K-90 FT 82 mm 90 mm 5 Nm 1186289
BS-H1-K-100 FT 90 mm 100 mm 5 Nm 1186297
Downloads

Download

Download

EU declaration of conformity BS-H1-K-58 FT / 1186256 , 0.10MB , pdf
Download

BS-H1-K-58 FT / 1186256
Download