Ceiling bracket 13 FT

Item no. 6363939 | EAN 4012196871544

130 mm
11 mm
zinc
Product description
Product description
Suspension bracket for cable support systems to fasten directly under the ceiling or as a suspension with threaded rods M10.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Adjustable no
Colour zinc
Dimension B300mm
F in kN ceiling 0,35 kN
for width max. 300 mm
for width min. 300
Height 130 mm
Hole diameter 11 mm
Maintain electrical functions no
Maß W 315 mm
Material Steel
Material thickness 8 mm
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Suitable for metric threaded rod 10
Surface Hot-dip galvanised
Tray fastening Screw-on
Version for Suspension bracket (C clamp)
Width 331 mm
All types

All types

Types Width Height F in kN ceiling for width max. Hole diameter Colour Item no.
AHB 100 13 FT 127 mm 130 mm 0.6 kN 100 mm 11 mm zinc 6363904
AHB 150 13 FT 181 mm 130 mm 0.7 kN 150 mm 11 mm zinc 6363908
AHB 200 13 FT 231 mm 130 mm 0.6 kN 200 mm 11 mm zinc 6363912
AHB 300 13 FT 331 mm 130 mm 0.35 kN 300 mm 11 mm zinc 6363939
AHB 400 13 FT 431 mm 130 mm 0.2 kN 400 mm 11 mm zinc 6363947
Downloads

Download

EU declaration of conformity AHB 300 13 FT / 6363939 , 0.10MB , pdf
Download

Download

AHB 300 13 FT / 6363939
Download