BZ3 bolt tie

Item no. 3498687 | EAN 4012197357313

Steel
Product description
Product description
Bolt tie BZ3 for the anchoring of medium-duty to heavy-duty loads, both in cracked and non-cracked concrete. Suitable for heavy loads with small edge and axial distances. For knocking in.

European Technical Approval ETA-19/0619, including characteristic values under fire ex-

posure to fire resistance R 120.

Proof of suitability in the event of seismic impacts, categories C1 and C2.

Shock approval by the Federal Office for Civil Protection in Bern, Switzerland.
* With large washer to DIN EN ISO 7093-1 (DIN 9021)
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Anchor/nail/bolt version Spreading anchor
Approvals available yes
Clamping range, max. 110 mm
Clamping range, min. 55 mm
Colour zinc
Dimension M8x165
Dimension L 165 mm
Drill hole diameter, min. 8 mm
ETA earthquake rating C1 and C2
Fire protection class to EN 13501-2 Other
Length 165 mm
Material Steel
Mounting type, anchor, tie Pre-mounting
Surface Electrogalvanized
Thread M8
Thread length 123 mm
Thread metric 8
Thread type Metric
Thread, imperial 5/16"
Tie fastening device Nut
Tie screw system Hexagon head
Version for For knocking in
Version, tie External thread
WAF 13
All types

All types

Types Length Thread Material Item no.
BZ3 8x65/0-10 65 mm M8 Steel 3498680
BZ3 8x75/0-20 75 mm M8 Steel 3498683
BZ3 8x95/0-40 95 mm M8 Steel 3498685
BZ3 8x165/55-110 165 mm M8 Steel 3498687
BZ3 10x70/0-10 70 mm M10 Steel 3498689
BZ3 10x90/0-30 90 mm M10 Steel 3498691
BZ3 10x110/0-50 110 mm M10 Steel 3498693
BZ3 10x155/35-95 155 mm M10 Steel 3498695
BZ310x180/60-120 180 mm M10 Steel 3498698
BZ312x85/0-10 85 mm M12 Steel 3498701
BZ3 12x110/0-35 110 mm M12 Steel 3498703
BZ312x180/30-105 180 mm M12 Steel 3498705
BZ312x200/50-125 200 mm M12 Steel 3498707
BZ3 16x135/0-35 135 mm M16 Steel 3498709
Downloads

Download

EU declaration of conformity BZ3 8x165/55-110 / 3498687 , 0.11MB , pdf
Download

Download

BZ3 8x165/55-110 / 3498687
Download