The UDHOME2 floor socket

Small space-saver
The UDHOME2 offers a lot space: Even with its small external dimensions, it is extremely spacious. This is achieved by the interior space, which is slanted at an angle of 54 degrees. This means that there is also sufficient space for larger connectors and smaller charging units, which disappear under the closed cover. With its slender cover edges, the UDHOME2 integrates itself perfectly into various floors and discreetly blends in with the room.

Advantages of the UDHOME2 at a glance
- Spacious interior despite slender outer dimensions
- Simple and efficient handling
- Variants available with floor covering recess or with cord outlet
- Elegant appearance combined with the maximum of flexibility
- Suitable for both dry- and wet-cleaned floors
The UDHOME2 is available in variants with a decorative cover or with a floor covering recess in stainless steel or brass. Particularly versatile: The decorative covers can be exchanged at any time and thus be adapted to the room design. In the version with tube body and stainless steel lid, the small floor socket achieves an IP45 protection rating, meaning that it is even suitable for use in wet-cleaned floors, such as parquet or laminate. In the case of the variant with floor covering recess, floor coverings made of stone, tile, plastic or wood can be integrated easily in the cover.
The expanded cord outlet for optimum outlet of cables can be opened simply using the handle. The cover closes with a gentle click and can be used flexibly in all directions.
Compact structure, flexible device installation
The compact structure of just 140 x 140 millimetres offers space for two Modul 45 devices and for up to two data technology modules. Using height-adjustment supports, the total height of the UDHOME2 can be adjusted to 135 mm – and with accessories, even to over 190 millimetres. Pre-marked entry openings for pipes (M25) allow simple connection with flexible installation pipes.
The scope of delivery of the UDHOME2 contains a double protective contact socket. Up to two modular data sockets can be installed with the mounting supports. The installation space allows all connector types to be used. This means that it is possible to close the cover during use.
Which alternatives does OBO offer?
Do you need more space? If the installation space of two sockets is insufficient, then the floor boxes UDHOME4 and UDHOME9are suitable, as they offer space for 6 or even 12 M45 installation devices. These floor boxes can also be supplied simply via installation pipe in the screed. Even flatter and particularly suitable for use in thin screeds is the UDHOME-ONE, the smallest member of the of the UDHOME productfamily.



