The UDHOME-ONE
Small, sustainable floor socket for use in thin screeds
The UDHOME-ONE floor socket is the smallest and most sustainable member of the of the UDHOME productfamily. It is even flatter than the UDHOME2 and therefore more energy-efficient on account of the increased heat dynamics. It allows the supply of power and data in the smallest of spaces and can be used in thin screeds of 75 mm or more.

Every advantage of the UDHOME-ONE at a glance
- Strong: High load capacity of up to 15 kN on large areas and 3 kN on small ones
- Space-saving: Small external dimensions of 140 x 140 mm, low installation depth of 75 mm
- High quality: Available in stainless steel and brass variants.The two pre-mounted device supports are always made of stainless steel.
- Design-orientated: With two cover variants, the UDHOME-ONE integrates itself perfectly into the room
- User-friendly: All interior edges which are touched frequently have been smoothed. This minimises the risk of injury and the danger of damaging cables in equal measures.
- VDE-certified – for the separation of heavy current and data.
Space-saving floor installation
The UDHOME floor sockets can be integrated into the floor in an extremely space-saving manner. They are mounted directly on the raw floor, connected with flexible installation pipes and then worked into the screed so as to be flush. 
 Its small external dimensions and the low minimum installation depth of 75 mm make the small floor sockets extremely flat and suitable for shallow screed floors. If the floor structure turns out to be higher, then a height-adjustment range of up to 30 mm is available. The integrated height-adjustment mechanism means that the UDHOME-ONE can also be installed in floors with heights of up to 105 mm. Particularly time- and money-saving: The height-adjustment mechanism also functions after screed application.

Flexible support with power and data
Flexibility is the core property of UDHOME-ONE. It can be equipped with either one data connection and one power connection or with two power connections. The power is connected via OBO’s proprietary Modul 45® series. However, no matter which connector type you use: The cover can still be closed.
Two cover versions for sophisticated designs
As with all OBO underfloor solutions, the UDHOME-ONE combines maximum functionality with a highly sophisticated design. The design aspect of the UDHOME-ONE is catered for with two different cover versions, which can be exchanged easily at any time:
- Cover with floor covering recess.
- Cover with decorative plate

No matter which cover variant you choose, the height of the floor socket does not need to be adapted or readjusted. Cables are run via a cord outlet that is integrated into the cover. The ball snapper on the edge of the cover means that the cover snaps directly in the floor socket. This creates a tight, friction-locked connection between the socket and the cover, ensuring a perfect fit for the cover.
Which alternatives does OBO offer?
In good company: Besides the UDHOME-ONE, the UDHOME2 floor socket with an internal space at a 54 degree slant, the UDHOME4 floor boxes and the fine UDHOME9 floor boxes are part of the product family.
Additional information
You can find additional information on the OBO solutions from the field of building installations and underfloor systems in our online catalogue. Our video shows you just how simple the mounting of the UDHOME-ONE with Modul 45 sockets is.