Earthing systems for photovoltaic systems

 

Our products for the perfect earthing of photovoltaic systems

  • Flat and round conductors
  • Connectors
  • Connection terminals
  • Earth entries
  • Earth rods, ring and foundation earth electrodes
  • Corrosion protection

Earthing of PV systems

In Germany, a foundation earth electrode complying to DIN 18014 must be installed for new buildings with on-roof PV systems without a lightning protection system. In the case of on-roof PV systems with a lightning protection system, the requirements of VDE 0185-305-3 (IEC/ EN 62305-3) must be taken into account (earthing resistance < 10 Ohm). With free-standing PV systems, the requirements of VDE 0185-305-3 (IEC/EN 62305-3) must also be taken into account during earthing.

TYPE ATYPE B
 
  • Horizontal earth electrode
  • Vertical earth electrode (earth rod or deep earth rod)
 
 
  • Ring earth electrodes (surface earth electrodes)
  • Foundation earth electrode
 

Standardised earthing systems for lightning protection systems

Earthing systems, type A

Type A earthing systems include, for example, screw and ram foundations, if they correspond to the requirements of VDE 0185-561-2 (IEC/EN 62561-2). Here, not only a minimum cross-section according to the selected material is to be maintained, but also mechanical and electrical properties must be taken into account.

Earthing systems, type B

Plate and strip foundations are examples of type B earthing systems. According to VDE 0185-305-3, Supplement Sheet 5, they have a reduced earth impact and should be expanded using additional earthing measures such as grid earthers (20 m x 20 m) or earth rods.

For both cases, OBO offers matching deep earth rods of Ø20 mm or Ø25 mm or wires with Ø10 mm and strips of various dimensions such as 30 x 3.5 mm or 40 x 4 mm in its portfolio.

 1Type: OMEX 
 2Type: BP
 3Type: Standard
 4Type: LightEarth

 

In the case of foundations with reinforcement steel, a tin-plated or copper-plated earther in the earth is not permitted. In the earth, a high-alloy stainless steel with at least 2% molybdenum content must be used, such as the materials nos. 1.4401, 1.4404 or 1.4571. This is primarily neutral to other nobler or baser materials, thus guaranteeing high system availability.

Functional earthing of metallic substructures

To guarantee functional earthing of metallic substructures or module underframes, VDE 0185-305-3, Supplement Sheet 5, distinguishes between the following situations:

SituationMinimum cross-section, copper functional earthing
PV system without lightning protection system or PV system with lightning protection system and the separation distance is maintained6 mm2
PV system with lightning protection system and the separation distance is not maintained16 mm2
 

Quick start

 

Product highlights for earthing systems

 
 

Downloads for earthing systems

Solutions for photovoltaic systems
Lightning protection guide
 

You might also find this interesting

 

Ihr direkter Kontakt bei OBO zum Thema Erdungssysteme bei PV-Anlagen

Contact

OBO Bettermann Export GmbH & Co. KG+49 (0)2373 89-1238export@obo.de

Feel free to use our contact form

Salutation

* Required data

You are completely free to make contact with us through this form or to use other communication paths. If you would like to take advantage of this opportunity, in the required fields we ask only for the data that could also be contained in your e-mail signature and which we know through experience is necessary to answer your enquiry appropriately. You are also free to provide additional information that can be appropriate to address you properly and answer your enquiry. You can find details on OBO data processing in our data protection information.