OBO SurgeController V10 Compact
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      TBS Transient and lightning protection systems

SurgeController V10 Compact
Compact protection against surge voltages

Receiving safe protection quickly and easily

“Compact” in a 3+1 version - that is the formula for success for the new V10 Compact surge voltage conductor from OBO Bettermann. With a width of just 45 mm, it sets the standard for space-saving surge voltage conductors in the sub-distribution board. The V10 Compact is perfectly suited as fine protection for three-phase current systems. The integrated visual function display or the expanded variant V10 Compact-AS with acoustic signalling allow constant checking of readiness.

Both variants can be used in all network forms from TN to TT. The connecting bridges VB-V10 Compact allow easy bridging of V10 Compact variants to other series-mounted devices such as earth leakage current breakers.


Technical data
V10 Compact und V10 Compact-AS
Nominal voltage Un
110 V / 220 V
230 V / 400 V
230 V / 400 V
Max. continuous operating voltage Uc
150 V
255 V
385 V
Nominal surge current (8/20) In
10 kA
Maximum surge current (8/20) Imax
20 kA
Total surge current (8/20) Itotal
60 kA
Protection level Up
< 0,8 kV
< 1,4 kV
< 1,8 kV
Art. no. V10 Compact
5093 37 8
5093 38 0
5093 38 4
Art. no. V10 Compact-AS
5093 391

    

Links
Catalogue requests
TBS

Brochures
SurgeController V10 Compact | pdf | 145k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O