OBO RKS-Magic®
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


KTS Cable Management
by OBO®
Industry and Infrastructure

The revolution in cable tray routing.


Increased mounting speed with RKS-Magic®
Mounting speed with standard cable tray
Mounting speed with RKS-Magic®                                                                            +100%

The innovative plug-in connection function means that mounting speed can be increased by up to 100%. The clearly audible click guarantees perfect mounting of the RKS-Magic® cable tray.

Simple working
The spring element is permanently connected with the tray and cannot be lost

Simple to reopen
A screwdriver is all that is required – push it under the clip and you’re done


The 200% connection guarantees a high load-bearing capacity and more stability.

  • The cable trays are not knocked together, but are joined by overlapping in the area of the connection
  • Load-bearing capacity VDE-tested according to DIN EN IEC 61537:2007
  • Patented connection guarantees a higher load-bearing capacity
  • Stability thanks to innovative connection technology – even at maximum loads

More mechanical safety. More electrical safety. More safety in case of fire.

Mechanical safety

  • A clean transition is guaranteed at the joints, even with the maximum load
  • VDE-tested to DIN EN IEC 61537:2007
  • Secure connection even in the case of shaking and vibration

Electrical safety

  • Equipotential bonding without additional components remains intact
  • Tested for EMC and surge currents

Safety in case of fire

  • MPA function maintenance tested according to DIN 4102-12, load capacity up to: 20 kg/m width 100 to 300 mm, 30 kg/m for width 400 mm
  • No threaded rod locking of the bracket required


Full compatibility
Compatibility with all the fittings of the RKS family is guaranteed, as with the RKS cable tray. Only connections with fittings of widths greater than 400 mm should use additional connector sets.

Supply length
The RKS-Magic® stock length is 3,050 mm. The overlap in the area of the connection means that it has a usable length of 3,000 mm.


Brochure
RKS Magic®
pdf | 1.1M

Animations

Catalogues
Cable tray systems | pdf [an error occurred while processing this directive]

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O