OBO GEK Rapid 45 system
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


LFS Cable Management
by OBO®
Commercial and Residential

GEK Rapid 45 system
Now also available in three-compartment version

Tried and tested technology with new opportunities: OBO’s Rapid 45 device installation duct system is now available with three compartments.

Internal corners, external corners, T pieces, flat angles: the GEK system components have the right solutions for every requirement.

In its one and two-compartment variants (GEK-K53100 and GEK-K53160), the Rapid 45 device installation duct system has combined perfect design with a minimum of installation work and a maximum of flexibility. Switch and connection devices for power supply, telecommunications, data technology, even overvoltage protection, are simply connected and clicked into place. The new, three-compartment version of the Rapid 45 system also possesses these characteristics.

Countless enquiries from the classic Modul 45 countries set a high standard for the dimensions and functionality of the new GEK-K53160-3 device installation duct: the three-compartment product is extremely compact and symmetrical. Just like the one and two-compartment versions, this product, which is manufactured in Menden, is available in pure white (RAL 9010). Flat angles, end and T pieces, internal and external corners and joint connectors are now available. The stock length is – as ever – two metres.

As a device installation or skirting board duct, Rapid 45 can offer the ideal conditions for perfect installation solutions, both for housing and in industrial and commercial buildings.

Rapid 45 – the main advantages at a glance

  • Modern design
  • Duct profile available in three sizes
  • Usable as skirting board or dado duct
  • Tidy separation of power and data cables possible
  • Time-saving mounting
  • OBO units are simply clicked into the profile
  • Ideal system for new buildings, renovation and modernisation



© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O