OBO System solutions
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
   
Cable Management by OBO©
Building Technology by OBO©
Professional Installation
by OBO©
  Connection
and fastening systems
  Transient and lightning protection systems
Installation device systems
  Cable support, fire protection, cable routing and underfloor systems
Service, Engineering
and Training by OBO©
back


Cable support, fire protection, cable routing and underfloor systems

We connect A to B. We carry energy. We conduct electricity – using various OBO systems. From the cable support system for industrial applications to plastic and metal ducts through to underfloor systems for office applications. You get perfected product quality working to the highest efficiency on your construction site. And the easy-to-use OBO fire protection systems guarantee to protect your buildings.

Cable support systems
The OBO RKS cable duct system is ideal for small to mediumsized conductor networks. Rolled edges and beaded floor holes make for extreme dimensional stability. The screwless straight connector set enables fast installation. An extension range of accessories rounds out the system. The GR Magic mesh cable tray combines high load stability with low intrinsic weight. This ensures effective conductor ventilation. No-tool installation means a fast connection – just clip in and you’re done! Whether ceiling, wall or floor installation – GR Magic makes anything possible!

Conductor routing systems
Whatever you need for day-to-day installation – we hold an extensive range for wall and ceiling. For duct depths from 15 to 60 mm or widths from 15 to 210 mm, variants from plastic or metal, with separating retainers, connectors or appliance plugs. All cable ducts are also available in a host of RAL colours. WDK – the abbreviation for wall and ceiling ducts is suitable for high-voltage, low-voltage and data cable systems. OBO wiring ducts with the DAHL KANAL brand guarantee optimised installation in all practical dimensions. A host of variants are available to meet the needs of unusual projects. OBO skirting ducts enable devices to be installed in the duct itself.

Fire protection systems
Whether hard ballast, fire protection foam, foam blocks, socket hole ballast, hardware ballast – every system meets the requirements of the installation situation. Ideal for retrofitting into escape and rescue routes: the OBO fire protection duct system.

Underfloor systems
OBO and Ackermann underfloor systems comprise varying shapes and sizes of floor duct, as well as the associated floorflush connection sockets. A range of mounting plates allow the flexible installation of various accessory sockets.


Learn more about Professional Installation by OBO©
Connection and fastening systems
Transient and lightning protection systems, installation device systems

    
 

Brochure
Professional Installation by OBO
pdf | 827k


© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O