OBO Integrated device series Modul 45 from OBO
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
EGS Device systems
    

back


A concept with a future
Integrated device series Modul 45 from OBO

New possibilities for concealed and cavity wall installations
Every building is different. And for this reason every electronics installation needs an individual solution. The Series Modul 45 offers extremely efficient solutions. It’s universally installable - in device installation ducts, in underfloor systems, in service column systems – and now also in concealed and cavity wall applications. In interaction with ducts and cover frames, it represents a system where everything fits perfectly with everything else – and one that can, at any time, be developed and adapted to new conditions. Switches, sockets and data infrastructure can very simply be clicked on: Installation of devices was never this easy!

The advantages of Modul 45 at a glance:

  • Modular construction
  • Quick and simple design
  • Easy mounting
  • High efficiency through savings in time and cost
  • Varied application possibilities
  • Space-saving
  • Simple interchangeability
  • Great adaptability
  • Appealing design

Additional Modul 45 sockets are available for use in other countries. Included among these is a complete range with an earthing pin. The range includes the 1-pin, 2-pin and 3-pin sockets in 0° and 33°, as well as in coded and uncoded constructions. All sockets with earthing pins are available in the usual colours of pure white, orange, green, red and aluminium. For the use of coded sockets a coded pin is necessary, which needs to be fitted into the connector (separate piece). Further to this, a 1-pin socket as is normal in Switzerland is available in pure white.



Brochure
Integrated device series Modul 45 from OBO
pdf | 315k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O