OBO Cable ladders
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


KTS Cable Management
by OBO®
Industry and Infrastructure

New in cable ladders
Perforation for wall fastening

Additional perforation for even more functions
Now, in addition to the rungs, all the cable ladders will have additional perforations (ø 9 mm) at a spacing of 50 mm. These perforations mean that cable ladders can easily be turned into vertical ladders and fastened directly on the wall.

The continuous further development of the OBO cable and vertical ladder systems has the following effect on the productrange: the light and medium duty vertical ladders are now available with a side height of 60 mm. The light duty vertical ladders also have a new rung spacing of just 300 mm.



© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O