OBO Cable conductors
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      KTS Cable support systems

Cable conductors with continuously perforated side rails

Connecting cut cable conductors for easy installation – no problem, thanks to OBO Bettermann's new continuous perforation in the side rails.

With side heights of 45 mm and 60 mm, the perforations are single row only, but double-row on the 110 mm side height version. To simplify installation, OBO has also incorporated new outer connectors – available as straight, angular and adjustable connectors – into its product range. These connectors also offer connection options near to frames. The tried and tested OBO stability remains intact, despite the perforations. It goes without saying that the OBO range also carries the installation fittings, cable clips and other practical components required for this system.







    


© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O