| LFS |
Cable Management
by OBO®
Commercial and Residential |
Ready for Europe:
Service poles for Modul 45 installation
OBO Bettermann has expanded its range of service pole systems. Thanks to its extremely slimline shape and the direct installation of the compact Modul 45 devices, the new ISS service pole can meet the latest installation trends in many European countries.
Now, no less than 14 different profiles in various designs are available to meet all the technical and architectural requirements placed on modern, high-quality supplies to workstations in offices of any size.
|
 |
|
The new poles are available in three different versions:
- Floor-ceiling service pole, type
ISSRM45, with clamping device for fixing to the ceiling, standard stock length: 3,000 mm
- Floor-ceiling service pole, type ISSRM45F, with flexible tube to roof, standard stock length: 2,300 mm
- Floor service pole, type ISSRHSM45, as service post for supplies from the floor, standard stock length: 670 mm
All the poles and posts are available in naturally anodised aluminium and pure white.
|
 |
|