The new Grip bus holder for up to 70 cables
Opening and closing at any time
Grip 2031 M/70 is the new bus holder from OBO Bettermann. Made from galvanised sheet steel, it can be opened or closed at any time without tools. This means cables can be removed or reinstalled even when mounted.
Pre-drilled fastening holes enable simple attachment to the ceiling or wall. All-round reinforcement beading guarantees a safe hold even with heavy loads.
On the subject of load rating: Grip M70 has an enormous capacity for cable installations. It can support up to 70 type NYM 3 x 1.5 mm2 conductors at once. This is equivalent to a load of up to 12 kg.
|