OBO GR-Magic®
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


KTS Cable Management
by OBO®
Industry and Infrastructure

GR-Magic® in the fast lane
Now with width of 50 mm and new wall and floor fastening

The fitting time is becoming increasingly important in the decision for or against a product OBO has decisively improved fitting methods – and so has re-defined the concept of fast fitting.

OBO mesh cable tray GR-Magic® is a real system innovation, and markedly speeds up the fitting of mesh trays. Thanks to the connection system developed and patented by OBO it can be fitted with just one manipulation in a matter of seconds and without tools.

1. Position – 2. Insert – 3. Ready
No tools, no screw connection

And that without any loss of stability or load-bearing capacity. Load tests show that GR-Magic® is absolutely equal to systems with traditional screw connections. The electrical properties are also convincing: the values required in VDE Guideline 0639 and in the new IEC/EN 61537 are achieved without problems.

Fast, faster, GR-Magic®
Thanks to its patented connection system, the GRMagic® mesh cable tray is an integral part of OBO’s high-speed concept. The mesh cable tray can be mounted in seconds – without tools and in a single action. Key features are its stability and load capacity and the wide range of models of side height 35, 55 and 105 mm and the current extension to the mesh cable tray width of 50 mm.

OBO also offers “screwless” mounting accessories: for example wall and support brackets with special hooked
clamping technology. The new wall fastener, type K 12 1818, is a real all-rounder: when attached to the base grid of the mesh cable tray and suspended using threaded rods, it can now be used as a floor fastener.



© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O