OBO GR-Magic®
  
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


KTS Cable Management
by OBO®
Industry and Infrastructure

The fast straight connection
GR-Magic®

The patented connection system GR-Magic®
Installation time is becoming ever more important in the decision for or against a product. OBO has made a decisive improvement to previous systems, and thus redefined the term quick installation. The OBO GR-Magic® mesh cable tray is a real innovation. It really speeds up installation. Thanks to the patented connection system, developed by OBO, it can be installed in a matter of seconds, with a single action and without tools. And it manages this with no loss of stability and load-bearing capacity. Load tests show that GRMagic ® systems provide the same level of security as traditional screw connections.
The electrical properties are also first class: the values required by the VDE guidelines 0639 and in the new IEC/EN 61537 are achieved easily.

1. Place in position
For a purely straight connection, neither connection components nor installation tools are required. The right shape means that location is no problem.

2. Lock
Child's play: simply push one of the mesh cable trays into the other from above. And it's locked! By the way: the parts can be detached just as easily.

3. You're done
The finished straight connection is as stable as a traditional screw connection – with the same perfect electrical properties.



Brochure
OBO GR-Magic® mesh cable tray
pdf | 1.8M

Catalogue
Mesh cable tray systems | pdf | [an error occurred while processing this directive]

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O