| VBS |
Professional Installation
by OBO®
|
Secure hold in plasterboard
Fastening to plasterboard and fibre-reinforced plates
Whether you are using plasterboard or fibre-reinforced plates: when the substrate is difficult to use, fastening thin-walled articles such as plastic trunking or plates can be very tricky. If the classic solution with a drilled hole, plastic anchor and fastening screw is not stable, then this is a job for OBO’s new solutions for plasterboard plates: such as the plasterboard screw. It can be fastened in the substrate directly and without drilling!
When fastening thicker materials or articles of up to 12 mm, then the plasterboard anchor should be used. It is first screwed into the substrate and then the material or article to be fastened can be screwed on using a screw (ø 4.5 mm Golden Sprint or Sprint screw).
|