| LFS |
Professional Installation
by OBO®
|
DAHL wiring ducts
Flexible, robust, practical
|
 |
|
High flexibility, a large product range and the well-known Dahl quality: the VK wiring ducts from DAHL-KANAL create order in the distributor cabinet.
Of note are both the material structure the polyvinyl chloride is almost noninflammable and also the range of applications: the LK4 and LK4/N wiring ducts are available in 21 sizes from 15 x 15 mm to 80 x 120 mm. The wiring ducts LKV DIN and LKV/N DIN are available in 17 sizes from 25 x 25 mm to 100 x 100 mm. With all of these ducts, fastening is carried out using body-bound rivets and a mounting tool there is no need to cut threads. Fastening is also not a problem: OBO has retaining clips available for both versions, both of which are available in stone grey. All the trunking types are, of course, UL-certified.
|
The OBO wiring duct system also contains eight sizes of halogen-free wiring ducts for professional wiring of small and large distributor cabinets. Anyone choosing OBO ducts with Dahl quality is also choosing the highest possible machining quality, perfect processing and a good range of accessories. Attributes, which will stand the test of time: to meet the high-quality requirements of its customers, OBO Bettermann recently launched new production facilities and machining tools at its main plant in Menden.
|