OBO Wiring duct systems
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      LFS Cable routing systems

Wiring duct systems
Every product you need for a professional wiring installation

The "DAHL-KANAL" (duct) - a brand of the
OBO BETTERMANN group
OBO BETTERMANN is now offering the DAHL KANAL, a brand set apart by its extreme
flexibility, innumerable attributes and an exceptionally broad product range.
OBO BETTERMANN will continue to promote the Dahl Kanal brand, supported by a market presence spanning over 40 years,
as an independent product range. OBO BETTERMANN also believes in Dahl’s distribution success. Frank Dahl, a committed
and customer-oriented distributor, will join the OBO distribution team with market responsibility for the Dahl range.



Open to all sides
PVC and halogen-free wiring ducts. A broad range of ducts with dimensions of 15 x 15 mm to 60 x 200 mm is available for professional wiring installation. Go for top production quality, optimum processing and an extensive accessory range. For safe, optimum work.

Predetermined breaking points allow easy break-out of the retainers. The release pliers ensure that the retainers are removed from the duct floor cleanly and precisely. Additional predetermined breaking points in the floor allow easy break-out after release if the duct is already mounted. This avoids loss of volume.

DAHL’s superb quality ensures absolutely soft, burr-free slots. Rounded studs prevent the risk of injury. High availability minimises your customers' stock. True to size processing allows easy mounting and removal of the cover, despite a tight fit. The tapering (lobes) of the slot prevent the installed wires from falling out.

The predetermined breaking points enable the wire retainers to be individually adapted to the duct width. This minimises stock. Wire retainers (for LK4, LKV, LKV/H only) make for easier installation and save space. Single and dual-track floor holes to DIN 43659 enable precise work.

Despite the lateral punchings for feeding through the wires, the wiring ducts are extremely stable - you will notice this with each and every application. Even for unusual projects, there are a host of variants to choose from. The practical design details must be emphasised to ensure high material quality and robustness of the wiring ducts. Thanks to practical predetermined breaking points, the system can be adapted as required for several lines or transitions from one duct to another with little intervention.

    

Catalogue
VK wiring trunking systems | pdf 1.5M

Links
Catalogue requests
LFS

Brochures
Wiring duct systems | pdf | 641k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O