VBS Connection and fastening systems
BBS clamp clip systems
The BBS clamp clip systems are the perfect ending to the above chapter on the rail systems. With their base shapers, which are suitable for different slot widths, they can be easily attached to the appropriate profile rails and fastened. There are versions in steel, aluminium and stainless steel for one, two or three cables, and in a number of special variants.
- BBS clamp clips (1617 mm)
- BBS clamp clips (1112 mm)
- BBS clamp clips (18 + 22 mm)
- BBS clamp clips (angular steel)
- BBS clamp clips (flat iron)
- BBS clamp clips (round profiles)
- BBS clamp clips (3 single-wire cables)
- Bundle clips
- Counter troughs / double troughs
|