OBO Flush-mounted and cavity wall systems
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      VBS Connection and fastening systems

Flush-mounted and cavity wall systems
Is the secret behind professional installations

Our aim is clear: we want to be able to provide you with everything you need for efficient electrical installation, whatever you might be installing and wherever you might be installing it. It is for this reason that our offer is subject to a process of continuous development in order to be able to meet ever-changing practical requirements. With two new systems, you can now rely on OBO products for flush-mounted and cavity wall installations. As you would expect, all the products in these systems complement one another perfectly. A high-quality range with a great deal of attention to detail and numerous accessories for all types of application provides the ideal conditions for quick and easy work - along with the security of knowing that just as little effort will be required for retrofitting work. OBO flush-mounted and cavity wall systems are reliable tools which remain in the background but make their presence felt in the foreground.

Flush-mounted system
The ideal system for use in any wall. The products have been designed to reflect the state-of-the-art and complement one another perfectly. They meet all practical requirements and therefore promote easy installation in the shortest possible time. The system comprises an extensive range with a variety of accessories and can be used in all types of application.

Cavity wall system
The solution for single-plank systems, providing a reliable solution to a major problem in installations of this type: the cavity wall system is completely windtight. On products provided by other suppliers, pre-perforated cable outlets often prove weak points in terms of energy - quite aside from the unpleasant chill which seems to emanate from the sockets. OBO can offer you a system of products which complement one another perfectly and can be installed windtight in any type of building, from individual family homes to major projects. The system is suitable for wall thicknesses from 7 mm to 35 mm.

    

Links
Catalogue requests
VBS

Brochure
Flush-mounted and cavity wall systems | pdf | 631k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O