OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
OKA Open flushfloor trunking system
    

   VBS
   TBS
   KTS
   BSS
   LFS
   EGS
   UFS
EÜK Screed-covered ducting systems
OKA Open flushfloor trunking system
EBK Flushfloor ducting systems, closed
IBK In-concrete trunking systems
AIK Onfloor trunking systems
GES Device installation systems
Modul 45 systems and data technology
Fire protection systems
  Product index
back

UFS Underfloor systems

OKA Open flushfloor trunking system

The OKA flushfloor trunking system can be opened along its entire length, and is thus particularly suitable for application areas in which regular changes to the installation can be expected. The system, which can be used both for dry and wet-care floor coverings, is available in two versions: as the OKA-G variant with a mesh side wall and as an OKA-W version with a fixed side wall and floor base. With both versions, devices can be installed either directly in the trunking or in the extension units attached to the side. When extension units are used, the trunking is used solely for cable routing, meaning that its entire width and height is available for cabling.

  • Installation trunking with mesh
  • Installation trunking with floor base
  • Installation trunking accessories



System overview

Catalogue
OKA Open flushfloor trunking system | pdf 2.5M

Brochures
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O