Go directly to Device systems Modul 45 in the ONLINE-CATALOGUE
| Protective contact socket 0° version 33° version |
Socket with earthing pin 0° version 0° version, encoded |
|||
| Socket with earthing pin 33° version 33° version, encoded |
Encoding pin For encoded socket |
|||
| Swiss standard socket Modul 45 version | Danish standard socket Modul 45 version | |||
| Surge protection module For GB2 and GB3 mounting boxes For MT3 and MT4 module support |
Antenna socket Modul 45 | |||
| Telephone connection socket TAE system | Modul 45 data technology For connection modules with support plate | |||
| Data connection module With support plate | Blind cover Modul 45 version |