OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GES Device installation systems
    

   VBS
   TBS
   KTS
   BSS
   LFS
   EGS
   UFS
EÜK Screed-covered ducting systems
OKA Open flushfloor trunking system
EBK Flushfloor ducting systems, closed
IBK In-concrete trunking systems
AIK Onfloor trunking systems
GES Device installation systems
Modul 45 systems and data technology
Fire protection systems
  Product index
back

UFS Underfloor systems

GES Device installation systems

Device installation systems are used for local installation of electrical devices in trunking systems and raised and cavity floors. Depending on the design, the device installation units are suitable for use in dry or wet-care floors and are constructed for the loads which occur in office areas. Square, rectangular and round designs are available. For low screed heights (< 70 mm), installation units (Telitanks) which protrude above the floor level present a functional alternative for the installation of electrical devices. They are installed using outlet openings in the screed or on the mounting lids of underfloor or onfloor systems and are also available for dry and wet-care floors.

  • Service outlets
  • Frame cassettes
  • Height-adjustable cassettes
  • Heavy-duty cassettes
  • Mounting boxes and cover plates
  • System 55 device installation
  • Telitank device installation units
  • Underfloor outlets
  • Installation material for raised and cavity floors
  • Complete service outlets
  • Tools



Catalogue
GES Device installation systems | pdf 8.2M

Links
Complete solutions for underfloor installation

Brochures
Complete solutions for underfloor installation | pdf 982k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O