Satellite dishes and antenna systems can be found on nearly all houses these days. Older antenna systems in particular are currently experiencing a new renaissance due to the introduction of digital television in the form of Digital Video Broadcast (DVB-T). However, this newfound television viewing pleasure may quickly sour if the new receiver or D/A converter is destroyed by the intrusion of magnetic fields and the resulting surge.
OBO Bettermann also offers protection devices for this forward-thinking technology which are easy to install and can be used in a multitude of ways. The new, easy-to-install HF protection device TV 4+1 reliably protects your satellite and/or DVB-T system from transient overvoltages.
Remember! Surge protection is provided only when data and energy lines are protected!