Plug, press, pronto!
Making fitting barrier strips child’s play
Clamping brackets for fitting barrier strips without screws are now available in two sizes for type MKS/SKS and type RKS cable tray systems. It couldn’t be easier to fit KS RKS and KS MKS/SKS clamping brackets: whichever of the two types of cable tray you are using, simply push the brackets into the floor-level holes and press the barrier strip so that it slots into the bracket, and you are ready to go!
If you are using wider cable trays, the clamping brackets can be fitted in parallel, in order to divide the cable tray into sections. Even the joints on the cable trays are no obstacle. The barrier strip simply straddles the joint plate as if it were not even there, making light work of fitting barrier strips in your installation.
|