Go directly to surge protection energy technology, arrestor, Type 2 in the ONLINE-CATALOGUE
| Surge arrestor V20, 150 V for TN and TT networks | Surge arrestor V20, 150 V for TN networks | |||
| Surge arrestor V20, 280 V for TN and TT networks | Surge arrestor V20, 280 V for TN networks | |||
| Surge arrestor V20, 385 V for TN and TT networks | Surge arrestor V20, 385 V for TN networks | |||
| Surge arrestor V20, 550 V for TN networks | Surge arrestor V20, leak current-free version | |||
| Accessories, covers and bases V20 |