T-Series

A family for any eventuality
The T-Series from OBO

 

A wide range of junction boxes: seven sizes, six variants, one family.
The new family for professional installations: in the T-Series, you can find the perfect cable junction box for any application. And each one of them can fulfil their task with flying colours – from the small round box (T 25) through the medium-sized box (T 100) right up to the really big box (T 350). On a functional side, the T-Series is prepared for anything: be it with a clamshell or a cover with a rotary closure, be it with 4, 10 or 24 entries – the T-Series has the perfect solution for any task. With the T-Series, OBO has brought the most comprehensive product range in Europe onto the market. And for you as a professional, has again made work just that bit easier.

The benefits of the T-Series:

  • Protection rating: from IP55 to IP66
  • Nominal voltage: 400 V
  • Nominal cross section: from 2.5 mm2 to 35 mm2
  • Side walls: open and closed versions
  • Push-in seals: for cables of 0 to 34 mm
  • Insertion openings: from 4 to 24, also for cable glands M25, M32 and M40
  • Colours: light grey, ivory, pure white and light grey with a red cover
  • Halogen-free: without chlorine, fluorine and bromine
  • Flame-resistant: 650°C or 960°C
  • Box cover: clamshell or cover with rotary locks
© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright