OBO Plug-in terminals
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      VBS Connection and fastening systems

Clever clamping
The plug-in terminal from OBO

With OBO, everything is all-inclusive
An innovation, which does not just provide benefits for your storage facilities: the previous six types of OBO plug-in terminals have been replaced with three new types. The increased clamping area of 0.5 mm2 to 2.5 mm2 for rigid, single-wire cables mean that both telephone wires and lead wires of 2.5 mm2 can be clamped. In addition, different cable types can be used in the same terminal: rigid single-wire and rigid multiwire cables of 1.5 mm2 to 2.5 mm2 can be combined without any trouble.

The plug can be installed quickly and easily: thanks to markings, the correct insulation length can be measured, and the transparent window allows a check of the correct cable seat. The test pin opening at the rear can be used to measure and test the cable using a test pin or a phase tester. Should there be a fault or if something needs rewiring, then the cables can be released by simultaneously turning and pulling. Screws are a thing of the past: today, make use of the OBO plug-in terminal..

All in one
The OBO plug-in terminal can be used for a wide range of applications: multiple cable cross-sections can be housed in one terminal. The large terminal area means that it can accept multiple cables. Clamping area: from 0.5 mm2 to 2.5 mm2 for rigid single-wire cables and from 1.5 mm2 to 2.5 mm2 for rigid multiwire cables.
Making contact: test pin insertion opening
Practical and safe: the test pin opening at the rear can be used to measure and test the cable using a test pin or a phase tester (max. Ø 2 mm) without touching.
Perfectly safe: easy installation
A mark directly on the terminal shows you how much insulation to remove: this ensures both that the cables have a perfect seat and also the greatest possible contact safety. You can check that the cable is correctly seated in the transparent window. Easy insertion: once inserted, the cables fit snugly – a metal clip keeps them firmly in place . However, they can be released easily by simultaneously turning and pulling.

    

Links
Catalogue requests
VBS

Brochures
Plug-in terminals | pdf | 215k


© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O