Flush mount devices - System overview
Attractive product series for any imaginable use and application areas - these are the modern flush mount systems by OBO. Convincing functionality and up to date styling are perfectly combined here. The system ranges from the functional Standard version via the elegant and variant rich Dialog series and the particularly flexible Modul 45 system to the luxurious Aura series, which can be delivered in three design versions. The choice is yours!
Standard
The Standard range has a persuasively attractive design, combined with refreshing white tones. The Inline variant creates an elegant apperance of the switches.
Dialog-Exklusiv
What is special about this switch series is the high-quality finish with gold or chrome-coloured Exklusiv frames. The combination frame with metallic inlay gives this series its distinctively exclusive touch.
Modul 45
Modul 45 is the ideal solution for all installations for which maximum flexibility is required. Switches, sockets and data technology only have to be clicked into the installation ducts (Rapid 45, EEK, GES, GEA), and are also extremely flexible for subsequent modifications.
Aura Basis
The plastic variant of the successful Aura collection is convincing through its emphatically straight-line design - the economical way of including attractive and contemporary accents.
Aura Glas
The combination of proven switch technology with refined, varied glass frames gives this Aura line its particular attractiveness. It is clear that such switches are not seen every day!
Aura Stein
Solid marble and stone types give the frames in AURA Stein a high degree of representative elegance - in fact a range that makes a highquality impression.
|