RKS-Magic

RKS-Magic©
The revolution in cable tray routing.

With its innovative plug-in connection, the new RKS-Magic® combines speed, capacity and safety. Just connect the two parts, lock them together – and you’re done. That saves time – and you can increase your mounting speed by 100% without the need for screws, connectors or other accessories.

MORE SPEED

RKS-MagicRKS-Magic

The innovative plug-in connection function means that mounting speed can be increased by up to 100%. The clearly audible click guarantees perfect mounting of the RKS-Magic® cable tray.

MORE SAFETY

RKS-MagicRKS-Magic

Optimum cable protection. No threaded rod required.


More mechanical safety. More electrical safety. More safety in case of fire.


RKS-Magic RKS-Magic RKS-Magic
  • Mechanical safety
  • A clean transition is guaranteed at the joints, even with the maximum load
  • VDE-tested to DIN EN IEC 61537:2007
  • Secure connection even in the case of shaking and vibration
  • Electrical safety
  • Equipotential bonding without additional components remains intact
  • Tested for EMC and surge currents
  • Safety in case of fire
  • MPA function maintenance tested according to DIN 4102-12, load capacity up to: 20 kg/m width 100 to 300 mm, 30 kg/m for width 400 mm
  • No threaded rod locking of the bracket required
© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright