Rinnenklemme RK-FIX

For safe and quick connections
The OBO roof gutter clamp

Easy to mount and time-saving - that’s the RK-Fix roof gutter clamp from OBO. A prefixing on the roof gutter and the connection of two round conductors using a double crossbar are just some of the features of the clamp. It fits on any standard gutter with bead thicknesses between 15 and 25 mm diameter. Mounting takes place with a single bolt.

The gutter clamp fulfils the current requirements of DIN EN 50164-1 for connection components and is available in the standard types FT, CU and VA. With this innovation, OBO Bettermann is able to offer another practical solution for lightning protection.

 

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright