|
|
| VBS Connection and fastening systems |
Ingenious locking system:
The OBO Quick®-Pipe system
A good combination!
The Quick®-Pipe system, the intelligent combination of classic pipe system and open cable-laying, now offers even more advantages. Quick®-Pipe is the ideal solution for secure surface installation on walls and ceilings, where cables have to be protected against damage or against dust and dirt. Quick®-Pipe is suitable for a wide variety of uses, for 230 V cables but also for data cables, e-opticcables, coax cables and telephone cables. Of course, the system is tested to VDE 0604.
It is as easy as can be to use: fit the Quick®clip, cut Quick®-Pipe to length, clip it in, then insert the cables, turn backwards - ready. With the intelligent construction the Quick®-Pipe closes automatically. Suitable mouldings allow flexible routing. The two-part mouldings are simply clipped together and can be opened again easily with a screwdriver.
Quick®-Pipe is available in the popular colours light grey and pure white, and is supplied in practical 2 m lengths in a handy box.
|
 |
 |
| Product animation |
 |
|
|