Classically reduced, with straight lines and clear shapes: the LFS cable routing trunking systems are the perfect choice for modern installation concepts, whether at home, in the office or in the factory. The trunking is made of high-quality, low flammability hard PVC. The perfect PVC mixture ensures easy handling during installation, maximum carrying and holding properties on the wall and a long life. All the trunking is VDE-certified, and fulfils the standards DIN EN 50085-2-1 (WDK) and DIN EN 50085-2-2 (GEK-K Rapid/GEK-K 80 mm cover).
Besides this plastic trunking, OBO offers a comprehensive range of sheet steel and aluminium trunking and service pole systems. It can fulfil any requirements for functionality and design.
A wide product and colour range make the WDK cable routing system, made from hard PVC, the perfect choice in any situation, whether on the wall or under the ceiling. A total of 41 different standard types from 6 mm x 7.5 mm to 100 mm x 230 mm are available. Practically every type is available in four colours: pure white, cream, light grey and stone grey. Mounting is simplified considerably by the cover clip: it is locked in on one side and tilted forward. This gives a 30° opening, so that the cables can be inserted quickly and without problems.
The GEK-K Rapid 45 device installation trunking can offer a high level of flexibility as the hard PVC trunking allows the mounting of Modul 45 devices without the need for tools. Whether switches, sockets or data technology: the compact design of these devices ensures sufficient installation space in the trunking whilst still appearing attractive. Whether as skirting board trunking for housing or to supply workstations in an office, the Rapid 45 device installation trunking is the perfect solution.
This device installation trunking can be equipped not just with conventional switch and plug-in devices, but, using an adapter, also with the devices of the Modul 45 system. All the device installation trunking of this series has a cover width of 80 mm. The generous dimensions provide sufficient space for device installation and cable routing.