OBO MCD-Sets
Combination arrester in ready-to-install set
Combination arrester with high lightning current arresting capacity and low protection level
The lightning arresters of the MCD series combine powerful protection with a high discharge capacity and a low protection level.
- Ready-to-install sets
- Suitable up to lightning protection class I (100 kA 10/350 us)
- Low protection level (<1.3 kV), for protecting electronic devices
- Optionally with function display
- Energy coordinated with type 2 (Class C) arresters.
- 5 year warranty