Lightning arrestors MC 50 and MCD 50

Lightning arrestors MC 50 and MCD 50
with visual function display

The new type MC 50-B-OS and MCD 50-B-OS LightningControllers offer visual function monitoring with high impulse deflection capacity and low protection level. Integrated function monitoring enables the device status to be monitored at all times. The flashing status display turns green when potential control is intact and red in the event of a fault. The flashing status display is particularly advantageous in the extremely low mW power consumption range.

Blitzstromableiter MC 50 und MCD 50 Integrated function monitoring enables the device status to be monitored at all times. The flashing status display turns green when potential control is intact and red in the event of a fault. The flashing status display is particularly advantageous in the extremely low mW power consumption range.

 

 

 

 

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright