WDK cable trunking systems, plastic

WDK cable trunking systems, plastic


Go directly to WDK cable trunking systems, plastic in the ONLINE-CATALOGUE



Mini trunking
With adhesive film
With adhesive film and hinge cover
Cutters for mini trunking
  Trunking depth 15 mm
Trunking height 15 mm
Trunking depth 20 mm
Trunking height 20 mm
Trunking height 35 mm
Trunking height 50 mm
Trunking height 50 mm with nail strip
  Trunking depth 25 mm Trunking height 25 mm
Trunking height 40 mm
Trunking height 40 mm with nail strip
Trunking depth 30 mm Trunking height 30 mm
Trunking height 45 mm
  Trunking depth 40 mm Trunking height 40 mm
Trunking height 60 mm
Trunking height 90 mm
Trunking height 110 mm
Trunking depth 60 mm Trunking height 60 mm
Trunking height 90 mm
Trunking height 230 mm
  Trunking depth 60 mm, device installation
Trunking height 110 mm
Trunking height 130 mm
Trunking height 150 mm
Trunking height 210 mm
Trunking depth 80 mm Trunking height 170 mm
Trunking height 210 mm
  Trunking depth 100 mm Trunking height 130 mm
Trunking height 230 mm
Universal trunking




  Halogen-free Dimensions 20 x 20 mm
Dimensions 30 x 45 mm
Dimensions 40 x 60 mm
Dimensions 40 x 60 mm with a partition
Dimensions 60 x 90 mm
Dimensions 60 x 110 mm
Dimensions 60 x 150 mm
© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright