OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
WDK Leitungsführungskanal Kunststoff-Systeme
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

WDK cable trunking systems, plastic

The WDK wall and ceiling trunking made of lead-free or halogen-free plastic is primarily used in industrial applications. In modern safety plans, preventive fire protection has an ever greater role to play – and the halogen-free variant is ideal for this. The product series ranges from 7.5 mm x 7 mm to 100 mm x 230 mm. Standard colours are pure white, cream, stone grey and light grey. A wide range of fittings allows installations almost anywhere.

  • Mini trunking
  • Trunking depth 10 mm
  • Trunking depth 15/20/25/30 mm
  • Trunking depth 40/60 mm
  • Trunking depth 60 mm device installation
  • Trunking depth 80/100 mm
  • Universal trunking
  • Cable trunking, halogen-free



System overview

Catalogue
WDK cable trunking systems, plastic | pdf 2.9M

Links
OBO's Top Models
WDK duct

Brochures
WDK cable routing trunking | pdf 496k
WDK duct | pdf 99k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O