OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
VK Verdrahtungskanal-Systeme, Marke Dahl
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

VK wiring trunking systems, Dahl

High flexbility, an unusually large product range and the well-known Dahl quality: the VK wiring trunking system from DAHL-KANAL helps you to create order in the distributor cabinet and in machine control systems. For professional wiring installations, there is a wide range of VK wiring trunking available in different dimensions – from 15 x 15 mm to 100 x 100 mm. Of course, all the VK wiring trunking systems are made of halogen-free or lead-free material. Because it’s better to be safe.

  • Wiring trunking LK4
  • Wiring trunking LK4/N
  • Wiring trunking LKV DIN
  • Wiring trunking LKV/N DIN
  • Wiring trunking LKV/H DIN
  • Wiring trunking accessories



System overview

Catalogue
VK wiring trunking systems | pdf 1.5M

Links
Wiring duct systems

Brochures
Wiring duct systems | pdf 641k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O