OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
LFS Leitungsführungs-Systeme
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

SKL skirting trunking systems

The SKL skirting trunking is particularly suited to retro-installations. The system is available in two sizes and four colours – pure white, white, brown and beech. Device support can be used to fit sockets, etc. You can use the same device support for both sizes – saving space in the warehouse. The beech colour is ideal for rooms with wooden floors.

  • Trunking height 50 mm
  • Trunking height 70 mm
  • Floor trunking



System overview

Catalogue
SKL skirting trunking systems | pdf 788k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O