Go directly to Rapid 80 GS sheet steel device installation trunking systems
in the ONLINE-CATALOGUE
| Trunking height 110 mm Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 130 mm Trunking depth 70 mm Trunking depth 90 mm |
|||
| Trunking height 130 mm, asymmetrical Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 170 mm Trunking depth 70 mm Trunking depth 90 mm |
|||
| Trunking height 170 mm, asymmetrical Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 170 mm, duoduct 80/50 mm cover Trunking depth 70 mm Trunking depth 90 mm |
|||
| Trunking height 210 mm, asymmetrical Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 210 mm, duoduct
80/80 mm cover Trunking depth 70 mm |
|||
| Device installation trunking accessories | Device installation |